JAJSH69D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
This input pin is used to input the clock for the SPI to synchronize the input and output serial data bit streams. The SPI Data Input is sampled on the rising edge of SCLK and the SPI Data Output is changed on the falling edge of the SCLK.