JAJSU80 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
SERDES0_REXT (1) | A | SERDES PHY External Calibration Resistor | E15 |
SERDES0_REFCLK0N | IO | SERDES PHY Reference Clock Input/Output (negative) | A17 |
SERDES0_REFCLK0P | IO | SERDES PHY Reference Clock Input/Output (positive) | A16 |
SERDES0_RX0_N | I | SERDES PHY Differential Receive Data (negative) | A20 |
SERDES0_RX0_P | I | SERDES PHY Differential Receive Data (positive) | A19 |
SERDES0_TX0_N | O | SERDES PHY Differential Transmit Data (negative) | B19 |
SERDES0_TX0_P | O | SERDES PHY Differential Transmit Data (positive) | B18 |