JAJSU80 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.5 | 2.0 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 5 | 15 | pF |
PCB CONNECTIVITY REQUIREMENTS | ||||
td(Trace Delay) | Propagation delay of each trace | 83.5 | 1000(1) | ps |
td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 100 | ps |
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
J1 | tc(TCK) | Cycle time minimum, TCK | 40(1) | ns | |
J2 | tw(TCKH) | Pulse width minimum, TCK high | 0.4P(2) | ns | |
J3 | tw(TCKL) | Pulse width minimum, TCK low | 0.4P(2) | ns | |
J4 | tsu(TDI-TCK) | Input setup time minimum, TDI valid to TCK high | 2 | ns | |
tsu(TMS-TCK) | Input setup time minimum, TMS valid to TCK high | 2 | ns | ||
J5 | th(TCK-TDI) | Input hold time minimum, TDI valid from TCK high | 3 | ns | |
th(TCK-TMS) | Input hold time minimum, TMS valid from TCK high | 3 | ns |
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
J6 | td(TCKL-TDOI) | Delay time minimum, TCK low to TDO invalid | 0 | ns | |
J7 | td(TCKL-TDOV) | Delay time maximum, TCK low to TDO valid | 12 | ns |