JAJSPJ8A december 2022 – august 2023 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
Table 7-1 describes the maximum supported frequency per speed grade for the device.
DEVICE | MAXIMUM FREQUENCY (MHz) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
A72SS0 | C71SS0/1 | R5FSS0/1 | MCU_ R5SS0 |
GPU | CBASS0 | VPAC | DMPAC | VENCDEC | DMSC | LPDDR4 | |
T | 2000 | 1000 | 1000 | 1000 | 800 | 500 | 720(1) | 520(1) | 550 (480MP/s) | 333 | 4266 MT/s(2) |
N | 1600 | 750 | 1000 | 1000 | 800 | 500 | 600(1) | 433(1) | 275 (240MP/s) | 333 | 3733 MT/s(2) |
H | 1200 | 500 | 1000 | 1000 | 800 | 500 | 600(1) | 300(1) | 275 (240 MP/s) | 333 | 3200 MT/s(2) |