JAJSU80 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
EHRPWM_SOCA | O | EHRPWM Start of Conversion A | D23 |
EHRPWM_SOCB | O | EHRPWM Start of Conversion B | B22 |
EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | E20, F27 |
EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | F26 |
EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | H21 |
EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | D22 |
EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | C22 |
EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | C20 |