SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
MCASP1_ACLKR | IO | MCASP Receive Bit Clock | H26, J22, P23 |
MCASP1_ACLKX | IO | MCASP Transmit Bit Clock | F26, N27, P27 |
MCASP1_AFSR | IO | MCASP Receive Frame Sync | F27, K22, P22 |
MCASP1_AFSX | IO | MCASP Transmit Frame Sync | H21, M27, V21 |
MCASP1_AXR0 | IO | MCASP Serial Data (Input/Output) | G26, M26, N23 |
MCASP1_AXR1 | IO | MCASP Serial Data (Input/Output) | G27, L21, N22 |
MCASP1_AXR2 | IO | MCASP Serial Data (Input/Output) | H27, K22, N21 |
MCASP1_AXR3 | IO | MCASP Serial Data (Input/Output) | J22, J27, T23 |
MCASP1_AXR4 | IO | MCASP Serial Data (Input/Output) | F27, P22 |
MCASP1_AXR5 | IO | MCASP Serial Data (Input/Output) | H26, P23 |