A. Time stamp
markers:
- T0 – MCU_PORz and PORz assert low to
put all processor resources in safe state. (0 ms)
- T1 – Main DDR, SRAM Core, and SRAM
CPU power domains start ramp-down. (0.5 ms)
- T2 – All core voltages start supply
ramp-down. (2.5 ms)
- T3 – All 1.8V voltages start supply
ramp-down. (3.0 ms)
- T4 – All 3.3V voltages start supply
ramp-down. (3.5 ms)
B. Any MCU or
Main dual voltage IO domains (VDDSHVn_MCU or VDDSHVn) being supplied by 3.3 V to support
3.3-V digital interfaces.
C. Any MCU or
Main dual voltage IO supplies (VDDSHVn_MCU or VDDSHVn) being supplied by 1.8 V to support
1.8-V digital interfaces. When eMMC memories are used, Main 1.8-V supplies could have a
ramp-down aligned to T1 due to PDN designs grouping supplies with VDD_MMC0.
D. VDDSHV5
supports MMC1 signaling for SD memory cards. A dual voltage (3.3 V/1.8 V) power rail is
required for compliant, high-speed SD card operations. If compliant high-speed SD card
operation is needed, then an independent, dual voltage (3.3 V/1.8 V) power source and rail
are required. The start of ramp-down from 3.3 V/1.8 V will be same as other 3.3-V domains
as shown. If SD card is not needed or standard data rates with fixed 3.3-V operation is
acceptable, then domain can be grouped with digital IO 3.3-V power rail. If a SD card is
capable of operating with fixed 1.8 V, then domain can be grouped with digital IO 1.8-V
power rail.
E. VDDA_3P3_USB is 3.3-V analog domain used for USB 2.0 differential interface signaling. A
low noise, analog supply is recommended to provide best signal integrity for USB data eye
mask compliance. The start of ramp-down from 3.3 V will be same as other 3.3-V domains as
shown. If USB interface is not needed or data bit errors can be tolerated, then domain can
be grouped with 3.3-V digital IO power rail either directly or through a supply
filter.
F. VDDA_1P8_<clk/pll/ana> are 1.8-V analog domains supporting clock oscillator, PLL
and analog circuitry needing a low noise supply for optimal performance. It is not
recommended to combine digital VDDSHVn_MCU and VDDSHVn IO domains since high frequency
switching noise could negatively impact jitter performance of clock, PLL and DLL signals.
Combining analog VDDA_1p8_<phy> domains should be avoided but if grouped, then
in-line ferrite bead supply filtering is required.
G. VDDA_1P8_<phy> are 1.8-V analog domains supporting multiple serial PHY interfaces.
A low noise, analog supply is recommended to provide best signal integrity, interface
performance and spec compliance. If any of these interfaces are not needed, data bit
errors or non-compliant operation can be tolerated, then domains can be grouped with
digital IO 1.8-V power rail either directly or through an in-line supply filter is
allowed.
H. VDDA_0P8_<dll/pll> are 0.8-V analog domains supporting PLL and DLL circuitry
needing a low noise supply for optimal performance. It is not recommended to combine these
domains with any other 0.8-V domains since high frequency switching noise could negatively
impact jitter performance of PLL and DLL signals.
I. VDD_MCU is
a digital voltage domain with a wide range enabling it to be grouped and ramped-up with
either 0.8-V VDD_CORE or 0.85V RAM array (VDDAR_xxx) domains.
J. MCU_PORz
and PORz must be asserted low for TΔ1 = 200 us MIN to ensure SoC resources enter into safe
state before any voltage begins to ramp down.
Figure 7-6 Isolated MCU and
Main Domains, Primary Power- Down Sequencing