JAJSVM2 November 2024 TDP142-Q1
ADVANCE INFORMATION
The TDP142-Q1 is a DisplayPort linear redriver that supports up to 8.1Gbps for each lane. Additionally, the transparency of the device to the DP link training makes the TDP142-Q1 a position independent device designed for source/sink or cable applications.
The TDP142-Q1 helps the system to pass compliance of both transmitter and receiver for DisplayPort version 1.4 HBR3. The redriver recovers incoming data by applying equalization that compensates for channel loss, and drives out signals with a high differential voltage. Each channel has a receiver equalizer with selectable gain settings. Set the equalization based on the amount of insertion loss before the TDP142-Q1 receivers. The equalization control can be controlled by DPEQ[1:0] pins or I2C registers.
The device ultra-low-power architecture operates at a 3.3V power supply and achieves enhanced performance. Also, the TDP142-Q1 comes in a commercial temperature range and industrial temperature range.