JAJSVM2 November 2024 TDP142-Q1
ADVANCE INFORMATION
The TDP142-Q1 is designed to operate with a 3.3V power supply. Levels above those listed in the Absolute Maximum Ratings table should not be used. If the application has a higher voltage system power supply, use a voltage regulator to step down to 3.3V. Use decoupling capacitors to reduce noise and improve power supply integrity. Use a 0.1µF capacitor on each power pin.