JAJSVM2 November 2024 TDP142-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Main power supply | 3.0 | 3.3 | 3.6 | V |
Main supply ramp requirement | 0.1 | 50 | ms | ||
V(I2C) | Supply that external resistors are pulled up to on SDA and SCL | 1.7 | 3.6 | V | |
V(PSN) | Supply noise on VCC pins (less than 4MHz) | 100 | mV | ||
TA | Operating free-air temperature | –40 | 105 | °C | |
TPCB | PCB temperature (1mm away from the device) | –40 | 112 | °C |