JAJSVM2 November 2024 TDP142-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC Characteristics | ||||||
CPLF-LINRL0 | Low-frequency –1dB compression point at LINR_L0 setting. | At 100MHz, 200mVpp < VID < 1200mVpp, EQ = 0 | 600 | mVppd | ||
CPHF-LINRL0 | High-frequency –1dB compression point at LINR_L0 setting. | At 5GHz, 200mVpp < VID < 1200mVpp, EQ = 0 | 550 | mVppd | ||
CPLF-LINRL1 | Low-frequency –1dB compression point at LINR_L1 setting. | At 100MHz, 200mVpp < VID < 1200mVpp, EQ = 0 | 700 | mVppd | ||
CPHF-LINRL1 | High-frequency –1dB compression point at LINR_L1 setting. | At 5GHz, 200mVpp < VID < 1200mVpp, EQ = 0 | 650 | mVppd | ||
CPLF-LINRL2 | Low-frequency –1dB compression point at LINR_L2 setting. | At 100MHz, 200mVpp < VID < 1200mVpp, EQ = 0 | 800 | mVppd | ||
CPHF-LINRL2 | High-frequency –1dB compression point at LINR_L2 setting. | At 5GHz, 200mVpp < VID < 1200mVpp, EQ = 0 | 750 | mVppd | ||
CPLF-LINRL3 | Low-frequency –1dB compression point at LINR_L3 setting. | At 100MHz, 200mVpp < VID < 1200mVpp, EQ = 0 | 900 | mVppd | ||
CPHF-LINRL3 | High-frequency –1dB compression point at LINR_L3 setting. | At 5GHz, 200mVpp < VID < 1200mVpp, EQ = 0 | 830 | mVppd | ||
tTX_DJ | TX output deterministic residual jitter | VID = 0.8Vppd; Optimal EQ setting; 12in prechannel (SDD21 = –8.2dB at 5GHz); 1.6in post channel (SDD21 = –1.8dB at 5GHz); PRBS7; DP at 8.1Gbps | 0.04 | UI | ||
DisplayPort Receiver | ||||||
VID(PP) | Peak-to-peak input differential dynamic voltage range | 1400 | V | |||
VIC | Input common-mode voltage | 0 | 1.75 | 2 | V | |
VRX_CM-INST | Maximum instantaneous RX DC common-mode voltage change under following operating states: OFF to ON, Disabled to 4DP low power, 4DP active to Disabled. (1) | Measured single-ended at non-redriver side of AC-coupling capacitor with 200kΩ load. | –1200 | 1000 | mV | |
VRX_CM-INST | Maximum instantaneous RX DC common-mode voltage change under following operating states: Disabled to 4DP active (D0), D0 to D3, D3 to D0. | Measured single-ended at non-redriver side of AC-coupling capacitor with 50Ω load. | –500 | 1000 | mV | |
dR | Data rate | 8.1 | Gbps | |||
R(ti) | Input termination resistance | 75 | 90 | 110 | Ω | |
C(AC) | External required AC-coupling capacitor | 75 | 265 | nF | ||
EQ_DP0 | DP0 Receiver equalization at 100MHz | DP0EQ_SEL = 0; | –0.2 | dB | ||
EQ_DP15 | DP0 Receiver equalization at 100MHz | DP0EQ_SEL = 15; | 2.3 | dB | ||
EQ_DP0 | DP0 Receiver equalization at 4.05GHz | DP0EQ_SEL = 0; | 0.6 | dB | ||
EQ_DP15 | DP0 Receiver equalization at 4.05GHz | DP0EQ_SEL = 15; | 14.5 | dB | ||
DisplayPort Transmitter | ||||||
VTX-CM-INST | Maximum instantaneous TX DC common-mode voltage change for following operating states: Disabled to 4DP active (D0), D0 to D3, D3 to D0. | Measured at non-redriver side of AC-coupling capacitor with 50Ω load. | –500 | 1000 | mV | |
VTX-CM-INST | Maximum instantaneous TX DC common-mode voltage change under following operating states: Disabled to 4DP low power, 4DP active to Disabled | Measured at non-redriver side of AC-coupling capacitor with 200kΩ load. | –1000 | 1000 | mV | |
VTX(DC-CM) | Common-mode voltage bias in the transmitter (DC) | 0.6 | 1 | V | ||
RTX(DIFF) | Differential impedance of the driver | 80 | 90 | 120 | Ω |