JAJSVM2 November 2024 TDP142-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
HPDIN | ||||||
tHPDIN_DEBOUNCE | DPEN and HPDIN debounce time when transitioning from H to L. | 2 | 10 | ms | ||
I2C | ||||||
fSCL | I2C clock frequency | 1 | MHz | |||
tBUF | Bus-free time between START and STOP conditions | Refer to Figure 6-1 | 0.5 | µs | ||
tHDSTA | Hold time after repeated START condition. After this period, the first clock pulse is generated | Refer to Figure 6-1 | 0.26 | µs | ||
tLOW | Low period of the I2C clock | Refer to Figure 6-1 | 0.5 | µs | ||
tHIGH | High period of the I2C clock | Refer to Figure 6-1 | 0.26 | µs | ||
tSUSTA | Setup time for a repeated START condition | Refer to Figure 6-1 | 0.26 | µs | ||
tHDDAT | Data hold time | Refer to Figure 6-1 | 0.008 | µs | ||
tSUDAT | Data setup time | Refer to Figure 6-1 | 50 | ns | ||
tR | Rise time of both SDA and SCL signals | Refer to Figure 6-1 | 120 | ns | ||
tF | Fall time of both SDA and SCL signals | Refer to Figure 6-1 | 1.2 | 120 | ns | |
tSUSTO | Setup time for STOP condition | Refer to Figure 6-1 | 0.26 | µs | ||
Cb | Capacitive load for each bus line | 150 | pF |