JAJSOC1H March 2000 – March 2022 TFP401 , TFP401A
PRODUCTION DATA
The TFP401/401A offers an output, SCDT, to indicate link activity. The TFP401/401A monitors activity on DE to determine if the link is active. When 1 million (1e6) pixel clock periods pass without a transition on DE, the TFP401/401A considers the link inactive, and SCDT is driven low. While SCDT is low, if two DE transitions are detected within 1600 pixel clock periods, the link is considered active, and SCDT is pulled high.
SCDT can be used to signal a system power management circuit to initiate a system power down when the link is considered inactive. The SCDT can also be tied directly to the TFP401/401A PDO input to power down the output drivers when the link is inactive. It is not recommended to use SCDT to drive the PD input, because once in complete power-down, the analog inputs are ignored and the SCDT state does not change. An external system power-management circuit to drive PD is preferred.