SLOS217I July 1998 – December 2024 THS3001
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The THS3001 is a high-speed, current-feedback operational amplifier, designed for communication, imaging, and high-quality video applications. This device offers a very fast 6500V/μs slew rate, a 420MHz bandwidth, and a 40ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96dBc, making this device an excellent choice for applications such as wireless communication base stations or ultra-fast ADC or DAC buffers.
THS4011THS4012 | 290MHz VFB high-speed amplifier |
THS6012 | 500mA CFB high-speed amplifier |
THS6022 | 250mA CFB high-speed amplifier |