SLOS217I July 1998 – December 2024 THS3001
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The output offset voltage, (VOO) is the sum of the input offset voltage (VIO) and both input bias currents (IIB) times the corresponding gains. The following schematic and formula can be used to calculate the output offset voltage: