SLOS217I July 1998 – December 2024 THS3001
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | ||||||||
BW | Small-signal bandwidth (-3dB) | G = 1, RF = 1kΩ | VCC = ±5V | 330 | MHz | |||
VCC= ±15V | 420 | |||||||
G = 2 | VCC = ±5V, RF = 750Ω |
300 | ||||||
VCC = ±15V, RF = 680Ω |
385 | |||||||
G = 5 | VCC = ±15V, RF = 560Ω |
350 | ||||||
Bandwidth for 0.1dB flatness | G = 2 | VCC = ±5V, RF = 750Ω |
65 | |||||
VCC = ±15V, RF = 680Ω |
55 | |||||||
Full power bandwidth(2) | VCC = ±5V, VO(PP) = 4V, RL = 500Ω |
G = –5 | 65 | |||||
G = 5 | 62 | |||||||
VCC = ±15V, VO(PP) = 20V, RL = 500Ω |
G = –5 | 32 | ||||||
G = 5 | 31 | |||||||
SR | Slew rate(1) | VCC = ±5V, VO(PP) = 4V |
G = –5 | 1700 | V/μs | |||
G = 5 | 1300 | |||||||
VCC = ±15V, VO(PP) = 20V |
G = –5 | 6500 | ||||||
G = 5 | 6300 | |||||||
ts | Settling time to 0.1% | Gain = –1 |
VCC = ±15V, 0V to 10V Step |
40 | ns | |||
VCC = ±5V, 0V to 2V Step, |
25 | |||||||
NOISE AND DISTORTION PERFORMANCE | ||||||||
THD | Total harmonic distortion | VCC = ±15V, VO(PP) = 2V, G = 2, fc = 10MHz | –80 | dBc | ||||
Vn | Input voltage noise | VCC = ±5V or ±15V G = 2, f = 10kHz | 1.6 | nV/√Hz | ||||
Inp | Noninverting input current noise | VCC = ±5V or ±15V, f = 10kHz, G = 2 | 13 | pA/√Hz | ||||
Inn | Inverting input current noise | VCC = ±5V or ±15V, f = 10kHz, G = 2 | 16 | pA/√Hz | ||||
DC PERFORMANCE | ||||||||
VIO | Input offset voltage | VCC = ±5V or ±15V | TA = 25°C | 1 | 3 | mV | ||
TA = full range | 4 | |||||||
Input offset voltage drift | VCC = ±5V or ±15V | 5 | μV/°C | |||||
ZOL | Open loop transresistance | VCC = ±5V, VO = ±2.5V, RL = 1kΩ | 1.3 | MΩ | ||||
VCC = ±15V, VO = ±7.5V, RL = 1kΩ | 2.4 | |||||||
IIB+ | Noninverting input bias current | VCC = ±5V or ±15V | TA = 25°C | 2 | 10 | μA | ||
TA = full range | 15 | |||||||
IIB– | Inverting input bias current | VCC = ±5V or ±15V | TA = 25°C | 1 | 10 | μA | ||
TA = full range | 15 | |||||||
INPUT CHARACTERISTICS | ||||||||
VICR | Common-mode input voltage range | VCC = ±5V | ±3 | ±3.2 | V | |||
VCC = ±15V | ±12.9 | ±13.2 | ||||||
CMRR | Common-mode rejection ratio | VCC = ±5V, VCM = ±2.5V | 62 | 70 | dB | |||
VCC = ±15V, VCM = ±10V | 65 | 73 | ||||||
RI+ | Noninverting input resistance | 1.5 | MΩ | |||||
RI– | Inverting input resistance | 15 | Ω | |||||
CI | Differential input capacitance | 7.5 | pF | |||||
OUTPUT CHARACTERISTICS | ||||||||
VO | Output voltage swing | VCC = ±5V | RL = 150Ω | ±2.9 | ±3.2 | V | ||
RL = 1kΩ | ±3 | ±3.3 | ||||||
VCC = ±15V | RL = 150Ω | ±12.1 | ±12.8 | |||||
RL = 1kΩ | ±12.8 | ±13.1 | ||||||
IO | Output current(2) | VCC = ±5V, RL = 20Ω | 100 | mA | ||||
VCC = ±15V, RL = 75Ω | 85 | 120 | ||||||
RO | Output resistance | Open loop at 5MHz | 10 | Ω | ||||
POWER SUPPLY | ||||||||
ICC | Quiescent current | VCC = ±5V | TA = 25°C | 5.5 | 7.5 | mA | ||
TA = full range | 8.5 | |||||||
VCC = ±15V | TA = 25°C | 6.6 | 9 | |||||
TA = full range | 10 | |||||||
VCC = ±18V | TA = 25°C | 6.9 | 9.5 | |||||
TA = full range | 10.5 | |||||||
PSRR | Power supply rejection ratio | VCC = ±5V | TA = 25°C | 65 | 76 | dB | ||
TA = full range | 63 | |||||||
VCC = ±15V | TA = 25°C | 69 | 76 | |||||
TA = full range | 67 |