JAJSPG4K september 2003 – april 2023 THS3091 , THS3095
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | 33 | V | ||
VI | Input voltage | ±VS | V | ||
VID | Differential input voltage | ±4 | V | ||
IO | Output current | 350 | mA | ||
TJ(2) | Junction temperature | Maximum | 150 | °C | |
Continuous operation, long-term reliability | 125 | ||||
Tstg | Storage temperature | –65 | 150 | °C |