JAJSPG4K september 2003 – april 2023 THS3091 , THS3095
PRODUCTION DATA
The THS3091 and THS3095 (THS309x) are high-voltage, low-distortion, high-speed, current feedback amplifiers. The THS309x are designed to operate over a wide supply range of ±5 V to ±16 V for applications requiring large, linear output swings, such as arbitrary waveform generators.
The THS3095 also features a power-down pin that puts the amplifier into a low-power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.