SBOS766B February 2016 – February 2016 THS3217
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VMID_IN | Input | DC reference buffer input |
2 | +IN | Input | Positive signal input to D2S |
3 | –IN | Input | Negative signal input to D2S |
4 | PATHSEL | Input | Internal SPDT switch control: low selects the internal path, and high selects the external path |
5 | –VCC2(1) | Power | Negative supply for input stage |
6 | VO1 | Output | D2S external output |
7 | GND | Power | Ground for control pins reference |
8 | –VCC1(1) | Power | Negative supply for output stage |
9 | VIN+ | Input | External OPS noninverting input |
10 | DISABLE | Input | Output power stage shutdown control: low enables the OPS, and high disables the OPS |
11 | VOUT | Output | OPS output |
12 | VIN– | Input | OPS inverting input |
13 | +VCC1(1) | Power | Positive supply for output stage |
14 | VREF | Input | DC offsetting input to D2S |
15 | VMID_OUT | Output | DC reference buffer output |
16 | +VCC2(1) | Power | Positive supply for input stage |
Thermal Pad | — | Connect the thermal pad to GND for single-supply and split-supply operation. See Thermal Considerations section for more information. |