デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Fabricated using the BiCom-II process, the THS4281 is a low-power, rail-to-rail input and output, voltage-feedback operational amplifier designed to operate over a wide power-supply range of 2.7-V to 15-V single supply, and ±1.35-V to ±7.5-V dual supply. Consuming only 750 μA with a unity gain bandwidth of 90 MHz and a high 35-V/μs slew rate, the THS4281 allows portable or other power-sensitive applications to realize high performance with minimal power. To ensure long battery life in portable applications, the quiescent current is trimmed to be less than 900 μA at +25°C, and 1 mA from –40°C to +85°C.
The THS4281 is a true single-supply amplifier with a specified common-mode input range of 400 mV beyond the rails. This allows for high-side current sensing applications without phase reversal concerns. Its output swings to within 40 mV from the rails with 10-kΩ loads, and 150 mV from the rails with 1-kΩ loads.
The THS4281 has a good 0.1% settling time of 78 ns, and 0.01% settling time of 150 ns. The low THD of –87 dBc at 100 kHz, coupled with a maximum offset voltage of less than 2.5 mV, makes the THS4281 a good match for high-resolution ADCs sampling less than 2 MSPS.
The THS4281 is offered in a space-saving SOT23-5 package, a small MSOP-8 package, and the industry standard SOIC-8 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
THS4281 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from A Revision (November 2009) to B Revision
Changes from * Revision (April 2004) to A Revision
NOTE:
NC Indicates there is no internal connection to these pinsPIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, VSSOP | SOT-23 | ||
NC | 1 | — | — | |
IN- | 2 | 4 | I | Negative input voltage pin |
IN+ | 3 | 3 | I | Positive input voltage pin |
Vs- | 4 | 2 | I/O | Negative supply input voltage pin |
NC | 5 | — | — | |
Vout | 6 | 1 | O | Output voltage pin |
Vs+ | 7 | 5 | I/O | Postive supply input voltage pin |
NC | 8 | — | — |