THS4509は広帯域の完全差動オペアンプで、5Vのデータ収集システム用に設計されています。1.9nV/√Hzの低ノイズで、高調波歪みも100MHz、2VPP、G = 10dB、1kΩ負荷で–75dBc HD2および–80dBc HD3と低いのが特長です。スルーレートが6600V/μsと高く、セトリング・タイムは1% (2Vステップ)に対して2nsであるため、パルスを使用するアプリケーションに理想的です。最小ゲインは6dBに設計されていますが、10dBのゲインに最適化されています。
A/Dコンバータ(ADC)へのDCカップリングを可能にするため、独自の出力同相制御回路により、設定電圧から3mVオフセット(標準値)内に出力同相電圧が維持されます。このときの条件は、設定電圧が電源電圧の中点から0.5Vの範囲内であり、差動オフセット電圧が4mV未満です。同相電圧の設定点は内部回路により電源電圧の中点に設定され、また外部電源からオーバードライブすることができます。
入力および出力は、同相電圧を電源電圧の中点に設定したときに最高の特性になるように最適化されています。低電源電圧時の高性能と合わせて、この設計は高性能の単一電源5Vデータ収集システムに理想的です。THS4509の総合的な性能は、ADS5500 ADCを駆動し、10dBゲイン、125MSPSのサンプリング速度のとき、SFDRが81dBc、SNRが69.1dBc、70MHzにおいて-1dBFS信号です。
THS4509はクワッドのリードレスVQFN-16パッケージ(RGT)で供給され、完全な工業用温度範囲の-40℃~-85℃で動作が規定されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
THS4509 | VQFN (16) | 3.00mm×3.00mm |
Changes from H Revision (November 2009) to I Revision
Changes from G Revision (May 2008) to H Revision
Changes from F Revision (October 2007) to G Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1 | N/A | No internal connection |
VIN– | 2 | I | Inverting amplifier input |
VOUT+ | 3 | O | Noninverting amplifier output |
CM | 4, 9 | I | Common-mode voltage input |
VS+ | 5-8 | P | Positive amplifier power-supply input |
VOUT– | 10 | O | Inverted amplifier output |
VIN+ | 11 | I | Noninverting amplifier input |
PD | 12 | I | Power-down; PD = logic low puts part into low power mode, PD = logic high or open for normal operation |
VS– | 13, 14, 15, 16 | P | Negative amplifier power-supply input |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS– to VS+ | Supply voltage | 6 | V | ||
VI | Input voltage | ±VS | |||
VID | Differential input voltage | 4 | V | ||
IO | Output current(2) | 200 | mA | ||
Continuous power dissipation | See Dissipation Ratings | ||||
TJ | Maximum junction temperature | 150 | °C | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
Machine model | ±100 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | 3 | 5 | 5.25 | V | |
Ambient temperature | –40 | 25 | 85 | °C |
THERMAL METRIC(1) | THS4509 | UNIT | |
---|---|---|---|
RGT (VQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 49.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 66.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 23.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 23.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 7.1 | °C/W |
PARAMETER | TEST CONDITIONS | TEST LEVEL(1) |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||||
Small-signal bandwidth | G = 6 dB, VO = 100 mVPP | C | 2 | GHz | ||||
G = 10 dB, VO = 100 mVPP | 1.9 | GHz | ||||||
G = 14 dB, VO = 100 mVPP | 600 | MHz | ||||||
G = 20 dB, VO = 100 mVPP | 275 | MHz | ||||||
Gain-bandwidth product | G = 20 dB | 3 | GHz | |||||
Bandwidth for 0.1-dB flatness | G = 10 dB, VO = 2 VPP | 300 | MHz | |||||
Large-signal bandwidth | G = 10 dB, VO = 2 VPP | 1.5 | GHz | |||||
Slew rate (differential) | 2-V step | 6600 | V/μs | |||||
Rise time | 0.5 | ns | ||||||
Fall time | 0.5 | |||||||
Settling time to 1% | 2 | |||||||
Settling time to 0.1% | 10 | |||||||
2nd-order harmonic distortion | f = 10 MHz | –104 | dBc | |||||
f = 50 MHz | –80 | |||||||
f = 100 MHz | –68 | |||||||
3rd-order harmonic distortion | f = 10 MHz | –108 | dBc | |||||
f = 50 MHz | –92 | |||||||
f = 100 MHz | –81 | |||||||
2nd-order intermodulation distortion | 200-kHz tone spacing, RL = 499 Ω |
fC = 70 MHz | –78 | dBc | ||||
fC = 140 MHz | –64 | |||||||
3rd-order intermodulation distortion | fC = 70 MHz | –95 | ||||||
fC = 140 MHz | –78 | |||||||
2nd-order output intercept point | 200-kHz tone spacing RL = 100 Ω, referenced to 50-Ω output |
fC = 70 MHz | 78 | dBm | ||||
fC = 140 MHz | 58 | |||||||
3rd-order output intercept point | fC = 70 MHz | 43 | ||||||
fC = 140 MHz | 38 | |||||||
1-dB compression point | fC = 70 MHz | 12.2 | dBm | |||||
fC = 140 MHz | 10.8 | |||||||
Noise figure | 50-Ω system, 10 MHz | 17.1 | dB | |||||
Input voltage noise | f > 10 MHz | 1.9 | nV/√Hz | |||||
Input current noise | f > 10 MHz | 2.2 | pA/√Hz | |||||
DC PERFORMANCE | ||||||||
Open-loop voltage gain (AOL) | C | 68 | dB | |||||
Input offset voltage | TA = +25°C | A | 1 | 4 | mV | |||
TA = –40°C to +85°C | 1 | 5 | mV | |||||
Average offset voltage drift | TA = –40°C to +85°C | B | 2.6 | μV/°C | ||||
Input bias current | TA = +25°C | A | 8 | 15.5 | μA | |||
TA = –40°C to +85°C | 8 | 18.5 | ||||||
Average bias current drift | TA = –40°C to +85°C | B | 20 | nA/°C | ||||
Input offset current | TA = +25°C | A | 1.6 | 3.6 | μA | |||
TA = –40°C to +85°C | 1.6 | 7 | ||||||
Average offset current drift | TA = –40°C to +85°C | B | 4 | nA/°C | ||||
INPUT | ||||||||
Common-mode input range high | B | 1.4 | V | |||||
Common-mode input range low | –1.4 | |||||||
Common-mode rejection ratio | 90 | dB | ||||||
Differential input impedance | C | 1.3 || 1.8 | MΩ || pF | |||||
Common-mode input impedance | C | 1.0 || 2.3 | MΩ || pF | |||||
OUTPUT | ||||||||
Maximum output voltage high | Each output with 100 Ω to midsupply | TA = +25°C | A | 1.2 | 1.4 | V | ||
TA = –40°C to +85°C | 1.1 | 1.4 | ||||||
Minimum output voltage low | TA = +25°C | –1.4 | –1.2 | V | ||||
TA = –40°C to +85°C | –1.4 | –1.1 | ||||||
Differential output voltage swing | 4.8 | 5.6 | V | |||||
TA = –40°C to +85°C | 4.4 | |||||||
Differential output current drive | RL = 10 Ω | C | 96 | mA | ||||
Output balance error | VO = 100 mV, f = 1 MHz | –49 | dB | |||||
Closed-loop output impedance | f = 1 MHz | 0.3 | Ω | |||||
OUTPUT COMMON-MODE VOLTAGE CONTROL | ||||||||
Small-signal bandwidth | C | 700 | MHz | |||||
Slew rate | 110 | V/μs | ||||||
Gain | 1 | V/V | ||||||
Output common-mode offset from CM input |
1.25 V < CM < 3.5 V | 5 | mV | |||||
CM input bias current | 1.25 V < CM < 3.5 V | ±40 | μA | |||||
CM input voltage high | 1.5 | V | ||||||
CM input voltage low | –1.5 | |||||||
CM input impedance | 23 || 1 | kΩ || pF | ||||||
CM default voltage | 0 | V | ||||||
POWER SUPPLY | ||||||||
Specified operating voltage | C | 3 | 5 | 5.25 | V | |||
Maximum quiescent current | TA = +25°C | A | 37.7 | 40.9 | mA | |||
TA = –40°C to +85°C | 37.7 | 41.9 | ||||||
Minimum quiescent current | TA = +25°C | 34.5 | 37.7 | mA | ||||
TA = –40°C to +85°C | 33.5 | 37.7 | ||||||
Power-supply rejection (±PSRR) | C | 90 | dB | |||||
POWER-DOWN - Referenced to VS– | ||||||||
Enable voltage threshold | Assured on above 2.1 V + VS– | C | > 2.1 + VS– | V | ||||
Disable voltage threshold | Assured off below 0.7 V + VS– | < 0.7 + VS– | V | |||||
Power-down quiescent current | TA = +25°C | A | 0.65 | 0.9 | mA | |||
TA = –40°C to +85°C | 0.65 | 1 | ||||||
Input bias current | PD = VS– | C | 100 | μA | ||||
Input impedance | 50 || 2 | kΩ || pF | ||||||
Turnon time delay | Measured to output on | 55 | ns | |||||
Turnoff time delay | Measured to output off | 10 | μs |
PARAMETER | TEST CONDITIONS | TEST LEVEL(1) |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||||
Small-signal bandwidth | G = 6 dB, VO = 100 mVPP | C | 1.9 | GHz | ||||
G = 10 dB, VO = 100 mVPP | 1.6 | GHz | ||||||
G = 14 dB, VO = 100 mVPP | 625 | MHz | ||||||
G = 20 dB, VO = 100 mVPP | 260 | MHz | ||||||
Gain-bandwidth product | G = 20 dB | 3 | GHz | |||||
Bandwidth for 0.1-dB flatness | G = 10 dB, VO = 1 VPP | 400 | MHz | |||||
Large-signal bandwidth | G = 10 dB, VO = 1 VPP | 1.5 | GHz | |||||
Slew rate (differential) | 2-V step | 3500 | V/μs | |||||
Rise time | 0.25 | ns | ||||||
Fall time | 0.25 | |||||||
Settling time to 1% | 1 | |||||||
Settling time to 0.1% | 10 | |||||||
2nd-order harmonic distortion | f = 10 MHz | –107 | dBc | |||||
f = 50 MHz | –83 | |||||||
f = 100 MHz | –60 | |||||||
3rd-order harmonic distortion | f = 10 MHz | –87 | dBc | |||||
f = 50 MHz | –65 | |||||||
f = 100 MHz | –54 | |||||||
2nd-order intermodulation distortion | 200-kHz tone spacing, RL = 499 Ω |
fC = 70 MHz | –77 | dBc | ||||
fC = 140 MHz | –54 | |||||||
3rd-order intermodulation distortion | fC = 70 MHz | –77 | ||||||
fC = 140 MHz | –62 | |||||||
2nd-order output intercept point | 200-kHz tone spacing RL = 100 Ω |
fC = 70 MHz | 72 | dBm | ||||
fC = 140 MHz | 52 | |||||||
3rd-order output intercept point | fC = 70 MHz | 38.5 | ||||||
fC = 140 MHz | 30 | |||||||
1-dB compression point | fC = 70 MHz | 2.2 | dBm | |||||
fC = 140 MHz | 0.25 | |||||||
Noise figure | 50 Ω system, 10 MHz | 17.1 | dB | |||||
Input voltage noise | f > 10 MHz | 1.9 | nV/√Hz | |||||
Input current noise | f > 10 MHz | 2.2 | pA/√Hz | |||||
DC PERFORMANCE | ||||||||
Open-loop voltage gain (AOL) | C | 68 | dB | |||||
Input offset voltage | TA = +25°C | 1 | mV | |||||
Average offset voltage drift | TA = –40°C to +85°C | 2.6 | μV/°C | |||||
Input bias current | TA = +25°C | 6 | μA | |||||
Average bias current drift | TA = –40°C to +85°C | 20 | nA/°C | |||||
Input offset current | TA = +25°C | 1.6 | μA | |||||
Average offset current drift | TA = –40°C to +85°C | 4 | nA/°C | |||||
INPUT | ||||||||
Common-mode input range high | B | 0.4 | V | |||||
Common-mode input range low | –0.4 | |||||||
Common-mode rejection ratio | 80 | dB | ||||||
Differential input impedance | C | 1.3 || 1.8 | MΩ || pF | |||||
Common-mode input impedance | C | 1.0 || 2.3 | MΩ || pF | |||||
OUTPUT | ||||||||
Maximum output voltage high | Each output with 100 Ω to midsupply | TA = +25°C | C | 0.45 | V | |||
Minimum output voltage low | TA = +25°C | –0.45 | V | |||||
Differential output voltage swing | 1.8 | V | ||||||
Differential output current drive | RL = 10 Ω | 50 | mA | |||||
Output balance error | VO = 100 mV, f = 1 MHz | –49 | dB | |||||
Closed-loop output impedance | f = 1 MHz | 0.3 | Ω | |||||
OUTPUT COMMON-MODE VOLTAGE CONTROL | ||||||||
Small-signal bandwidth | C | 570 | MHz | |||||
Slew rate | 60 | V/μs | ||||||
Gain | 1 | V/V | ||||||
Output common-mode offset from CM input |
1.25 V < CM < 3.5 V | 4 | mV | |||||
CM input bias current | 1.25 V < CM < 3.5 V | ±40 | μA | |||||
CM input voltage high | 1.5 | V | ||||||
CM input voltage low | –1.5 | |||||||
CM input impedance | 20 || 1 | kΩ || pF | ||||||
CM default voltage | 0 | V | ||||||
POWER SUPPLY | ||||||||
Specified operating voltage | C | 3 | V | |||||
Quiescent current | TA = +25°C | A | 34.8 | mA | ||||
Power-supply rejection (±PSRR) | C | 70 | dB | |||||
POWER-DOWN Referenced to VS– | ||||||||
Enable voltage threshold | Assured on above 2.1 V + VS– | C | > 2.1 + VS– | V | ||||
Disable voltage threshold | Assured off below 0.7 V + VS– | < 0.7 + VS- | V | |||||
Power-down quiescent current | 0.46 | mA | ||||||
Input bias current | PD = VS– | 65 | μA | |||||
Input impedance | 50 || 2 | kΩ || pF | ||||||
Turnon time delay | Measured to output on | 100 | ns | |||||
Turnoff time delay | Measured to output off | 10 | μs |
PACKAGE | θJC | θJA | POWER RATING | |
---|---|---|---|---|
TA ≤ +25°C | TA = +85°C | |||
RGT (16) | 2.4°C/W | 39.5°C/W | 2.3 W | 225 mW |
FIGURE | |||
---|---|---|---|
Small-Signal Frequency Response | Figure 1 | ||
Large-Signal Frequency Response | Figure 2 | ||
Harmonic Distortion |
HD2, G = 6 dB, VOD = 2 VPP | vs Frequency | Figure 3 |
HD3, G = 6 dB, VOD = 2 VPP | vs Frequency | Figure 4 | |
HD2, G = 10 dB, VOD = 2 VPP | vs Frequency | Figure 5 | |
HD3, G = 10 dB, VOD = 2 VPP | vs Frequency | Figure 6 | |
HD2, G = 14 dB, VOD = 2 VPP | vs Frequency | Figure 7 | |
HD3, G = 14 dB, VOD = 2 VPP | vs Frequency | Figure 8 | |
HD2, G = 10 dB | vs Output Voltage | Figure 9 | |
HD3, G = 10 dB | vs Output Voltage | Figure 10 | |
HD2, G = 10 dB | vs Common-Mode Input Voltage | Figure 11 | |
HD3, G = 10 dB | vs Common-Mode Input Voltage | Figure 12 | |
Intermodulation Distortion |
IMD2, G = 6 dB, VOD = 2 VPP | vs Frequency | Figure 13 |
IMD3, G = 6 dB, VOD = 2 VPP | vs Frequency | Figure 14 | |
IMD2, G = 10 dB, VOD = 2 VPP | vs Frequency | Figure 15 | |
IMD3, G = 10 dB, VOD = 2 VPP | vs Frequency | Figure 16 | |
IMD2, G = 14 dB, VOD = 2 VPP | vs Frequency | Figure 17 | |
IMD3, G = 14 dB, VOD = 2 VPP | vs Frequency | Figure 18 | |
Output Intercept Point | OIP2 | vs Frequency | Figure 19 |
OIP3 | vs Frequency | Figure 20 | |
0.1-dB Flatness | Figure 21 | ||
S-Parameters | vs Frequency | Figure 22 | |
Transition Rate | vs Output Voltage | Figure 23 | |
Transient Response | Figure 24 | ||
Settling Time | Figure 25 | ||
Rejection Ratio | vs Frequency | Figure 26 | |
Output Impedance | vs Frequency | Figure 27 | |
Overdrive Recovery | Figure 28 | ||
Output Voltage Swing | vs Load Resistance | Figure 29 | |
Turnoff Time | Figure 30 | ||
Turnon Time | Figure 31 | ||
Input Offset Voltage | vs Input Common-Mode Voltage | Figure 32 | |
Open-Loop Gain | vs Frequency | Figure 33 | |
Input-Referred Noise | vs Frequency | Figure 34 | |
Noise Figure | vs Frequency | Figure 35 | |
Quiescent Current | vs Supply Voltage | Figure 36 | |
Power-Supply Current | vs Supply Voltage in Power-Down Mode | Figure 37 | |
Output Balance Error | vs Frequency | Figure 38 | |
CM Input Impedance | vs Frequency | Figure 39 | |
CM Small-Signal Frequency Response | Figure 40 | ||
CM Input Bias Current | vs CM Input Voltage | Figure 41 | |
Differential Output Offset Voltage | vs CM Input Voltage | Figure 42 | |
Output Common-Mode Offset | vs CM Input Voltage | Figure 43 |
FIGURE | |||
---|---|---|---|
Small-Signal Frequency Response | Figure 44 | ||
Large-Signal Frequency Response | Figure 45 | ||
Harmonic Distortion |
HD2, G = 6 dB, VOD = 1 VPP | vs Frequency | Figure 46 |
HD3, G = 6 dB, VOD = 1 VPP | vs Frequency | Figure 47 | |
HD2, G = 10 dB, VOD = 1 VPP | vs Frequency | Figure 48 | |
HD3, G = 10 dB, VOD = 1 VPP | vs Frequency | Figure 49 | |
HD2, G = 14 dB, VOD = 1 VPP | vs Frequency | Figure 50 | |
HD3, G = 14 dB, VOD = 1 VPP | vs Frequency | Figure 51 | |
Intermodulation Distortion |
IMD2, G = 6 dB, VOD = 1 VPP | vs Frequency | Figure 52 |
IMD3, G = 6 dB, VOD = 1 VPP | vs Frequency | Figure 53 | |
IMD2, G = 10 dB, VOD = 1 VPP | vs Frequency | Figure 54 | |
IMD3, G = 10 dB, VOD = 1 VPP | vs Frequency | Figure 55 | |
IMD2, G = 14 dB, VOD = 1 VPP | vs Frequency | Figure 56 | |
IMD3, G = 14 dB, VOD = 1 VPP | vs Frequency | Figure 57 | |
Output Intercept Point | OIP2 | vs Frequency | Figure 58 |
OIP3 | vs Frequency | Figure 59 | |
0.1 dB Flatness | Figure 60 | ||
S-Parameters | vs Frequency | Figure 61 | |
Transition Rate | vs Output Voltage | Figure 62 | |
Transient Response | Figure 63 | ||
Settling Time | Figure 64 | ||
Output Voltage Swing | vs Load Resistance | Figure 65 | |
Rejection Ratio | vs Frequency | Figure 66 | |
Overdrive Recovery | Figure 67 | ||
Output Impedance | vs Frequency | Figure 68 | |
Turnoff Time | Figure 69 | ||
Turnon Time | Figure 70 | ||
Output Balance Error | vs Frequency | Figure 71 | |
Noise Figure | vs Frequency | Figure 72 | |
CM Input Impedance | vs Frequency | Figure 73 | |
Differential Output Offset Voltage | vs CM Input Voltage | Figure 74 | |
Output Common-Mode Offset | vs CM Input Voltage | Figure 75 |