JAJSIB3D August 2017 – February 2021 THS4561
PRODUCTION DATA
PIN | TYPE(2) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DGK | RUN | RGT(1) | ||
FB– | — | — | 1 | O | Inverting (negative) output feedback |
FB+ | — | — | 4 | O | Noninverting (positive) output feedback |
IN– | 1 | 6 | 3 | I | Inverting (negative) amplifier input |
IN+ | 8 | 4 | 2 | I | Noninverting (positive) amplifier input |
NC | — | 2, 8 | — | — | No internal connection |
OUT– | 5 | 1 | 11 | O | Inverting (negative) amplifier output |
OUT+ | 4 | 9 | 10 | O | Noninverting (positive) amplifier output |
PD | 7 | 3 | 12 | I | Power down. PD = logic low = power off mode; PD = logic high = normal operation. |
VOCM | 2 | 7 | 9 | I | Common-mode voltage input |
VS– | 6 | 5 | 13, 14, 15, 16 | P | Negative power-supply input |
VS+ | 3 | 10 | 5, 6, 7, 8 | P | Positive power-supply input |