JAJSIB3D August 2017 – February 2021 THS4561
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Total supply voltage, VS = (VS+ – VS–) | 13.5 | V | |
Supply turn-on/off dV/dT(2) | ±0.35 | V/µs | ||
Input, output, power down and common-mode pin voltage range | (VS–) – 0.5 | (VS+) + 0.5 | V | |
Differential input voltage | ±1 | V | ||
Current | Continuous input current | ±10 | mA | |
Continuous output current(3) | ±20 | mA | ||
Temperature | Junction temperature, TJ | 150 | °C | |
Operating free-air temperature, TA | –40 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |