JAJSC60F April 2016 – June 2024 THS6212
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| BIAS-1 | 23 | Input | Bias mode parallel control, LSB |
| BIAS-2 | 24 | Input | Bias mode parallel control, MSB |
| D1_FB | 19 | Input | Amplifier D1 inverting input |
| D2_FB | 18 | Input | Amplifier D2 inverting input |
| D1_IN+ | 1 | Input | Amplifier D1 noninverting input |
| D2_IN+ | 2 | Input | Amplifier D2 noninverting input |
| D1_OUT | 20 | Output | Amplifier D1 output |
| D2_OUT | 17 | Output | Amplifier D2 output |
| GND(2) | 3 | Input/Output | Control pin ground reference |
| IADJ | 4 | Input/Output | Bias current adjustment pin |
| NC | 5-16 | — | No internal connection |
| VS– | 22 | Input/Output | Negative power-supply connection |
| VS+ | 21 | Input/Output | Positive power-supply connection |