JAJSHU7D August 2019 – April 2021 THS6222
PRODUCTION DATA
The THS6222 is a differential line-driver amplifier with a current-feedback architecture. The device is targeted for use in line-driver applications such as narrow-band and broadband power-line communications (PLC) that are often found in smart metering and home networking applications.
The THS6222 is designed as a single-port differential line driver solution that can be a drop-in replacement for the THS6212. The integrated common-mode buffer featured in the THS6222 reduces the number of external components required for level shifting the input common-mode voltage in PLC applications that are often ac coupled, resulting in space savings on the circuit board and reducing the overall system cost. The THS6222 uses an architecture that does not allow using the two current-feedback amplifiers, D1 and D2, independently; therefore, these amplifiers must always be driven differentially.
The architecture of the THS6222 is designed to provide maximum flexibility with adjustable power modes that are selectable based on application performance requirements, and also provides an external current adjustment pin (IADJ) to further optimize the quiescent power of the device. The wide output swing (18.6 VPP) into 50-Ω differential loads with 12-V power supplies and high current drive of the THS6222 make the device ideally suited for high-power, line-driving applications. By using 32-V power supplies and with good thermal design that keep the device within the safe operating temperature, the THS6222 is capable of swinging 57 VPP into 100-Ω loads.