JAJSRL3 June 2024 THS6232
PRODUCTION DATA
The main design requirements for an ac-coupled wideband current-feedback operation are to choose power supplies that satisfy the output voltage requirement, and also to use a feedback resistor value that allows for the proper bandwidth while maintaining stability. Use the design requirements shown in Table 7-1 to design a broadband PLC application circuit.
DESIGN PARAMETER | VALUE |
---|---|
Power supply | 12V, single-supply |
Differential gain, AV | 10V/V |
Spectrum profile | China SGCC HPLC band0, band1, band2, and band3 |
In-band transmit power | –10dBm |
Minimum out-of-band suppression | 35dB |