JAJSLB3A June 2016 – February 2021 THS6302
PRODUCTION DATA
Table 8-1 provides design requirements for a G.Fast line driver, which is met by the THS6302 device.
PARAMETER | CONDITION |
---|---|
G.Fast, 212-MHz and 106-MHz transmit profile | MTPR information using bias control for line power = 8 dBm and PAR = 15 dB |
Legacy DSL profile support | Yes |
Supply voltage | 12 V |
Input interface | AC coupled |
Output transformer ratio | 1:1 |
Surge protection | External as needed |