JAJSJO7E December 2002 – August 2020 THS7530
PRODUCTION DATA
Measured using the AC test circuit shown in Figure 7-1 (unless otherwise noted).
FIGURE | ||
---|---|---|
Voltage Gain to Load | vs Frequency (Input at 45 dBm) | Figure 6-1 |
Gain and Gain Error | vs VG+ | Figure 6-2 |
Noise Figure | vs Frequency | Figure 6-3 |
Output Intercept Point | vs Frequency | Figure 6-4 |
1-dB Compression Point | vs Frequency | Figure 6-5 |
Total Input Voltage Noise | vs Frequency | Figure 6-6 |
Intermodulation Distortion | vs Frequency | Figure 6-7 |
Harmonic Distortion | vs Frequency | Figure 6-8 |
S-Parameters | vs Frequency | Figure 9-7 |
Differential Input Impedance of Main Amplifier | vs Frequency | Figure 9-8 |
Differential Output Impedance of Main Amplifier | vs Frequency | Figure 6-9 |
VG+ Input Impedance | vs Frequency | Figure 6-10 |
VOCM Input Impedance | vs Frequency | Figure 6-11 |
Common-Mode Rejection Ratio | vs Frequency | Figure 6-12 |
Step Response: 2 VPP | vs Time | Figure 6-13 |
Step Response: Rising Edge | vs Time | Figure 6-14 |
Step Response: Falling Edge | vs Time | Figure 6-15 |
Gain is taken at load. | Add 6 dB to refer to amplifier output | |
PIN = –45 dBm |
Terminated input |
Taken at load. | Add 3 dB to refer to amplifier output. |
VG+ = 1 V | VO = 1 VPP (composite) | RL = 400 Ω |
RL = 400 Ω | At amplifier output and minimum gain |
RL = 400 Ω | At amplifier output and minimum gain |
Taken at load. | Add 3 dB to refer to amplifier output. |
VG+ = 1 V | VO = 1 VPP | RL = 400 Ω |
RL = 400 Ω | At amplifier output and minimum gain |