JAJSJO7E December 2002 – August 2020 THS7530
PRODUCTION DATA
To minimize power consumption when idle, the THS7530 device has an active-low power-down control that reduces the quiescent current from 40 mA to 350 µA. The turnon delay is only 820 ns.
When in power-down mode, the THS7530 device has a 80-dB forward isolation to allow other devices to drive the same signal path with minimal interference from the idle THS7530 device.