JAJSRN8 October 2023 THVD1400V
PRODUCTION DATA
The THVD1400V operates from 3 V to 5.5 V bus supply and 1.65 to 5.5 V logic supply. For applications wanting to keep same bus supply and logic supply, VCC and VIO can be shorted on PCB. Internal ESD protection circuits on bus pins protect the transceiver against Electrostatic Discharges (ESD) according to IEC 61000-4-2 of up to ±12 kV (Contact Discharge), ±12 kV (Air Gap Discharge) and against electrical fast transients (EFT) according to IEC 61000-4-4 of up to ±4 kV.