JAJSFG1E May 2018 – May 2019 THVD1410 , THVD1450 , THVD1451 , THVD1452
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Driver: THVD1410 | ||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF, See Figure 22 | 250 | 460 | 680 | ns |
tPHL, tPLH | Propagation delay | 250 | 500 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 10 | ns | |||
tPHZ, tPLZ | Disable time | 80 | 200 | ns | ||
tPZH, tPZL | Enable time | RE = 0 V, See Figure 23 and Figure 24 | 100 | 600 | ns | |
RE = VCC, See Figure 23 and Figure 24 | 4 | 11 | µs | |||
Receiver: THVD1410 | ||||||
tr, tf | Output rise/fall time | CL = 15 pF, See Figure 25 | 10 | 20 | ns | |
tPHL, tPLH | Propagation delay | 35 | 110 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 7 | ns | |||
tPHZ, tPLZ | Disable time | 30 | 60 | ns | ||
tPZH(1), tPZL(1), tPZH(2), tPZL(2), | Enable time | DE = VCC, See Figure 26 | 60 | 140 | ns | |
DE = 0 V, See Figure 27 | 6 | 14 | µs | |||
Driver: THVD1450, THVD1451, THVD1452 | ||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF, See Figure 22 | 1 | 3 | 6 | ns |
tPHL, tPLH | Propagation delay | 3 | 10 | 20 | ns | |
tSK(P) | Pulse skew, |tPHL – tPLH| | 3.5 | ns | |||
tPHZ, tPLZ | Disable time | 15 | 25 | ns | ||
tPZH, tPZL | Enable time | RE = 0 V, See Figure 23 and Figure 24 | 20 | 50 | ns | |
RE = VCC, See Figure 23 and Figure 24 | 2.5 | 10 | µs | |||
Receiver: THVD1450, THVD1451, THVD1452 | ||||||
tr, tf | Output rise/fall time | CL = 15 pF, See Figure 25 | 2 | 6 | ns | |
tPHL, tPLH | Propagation delay | 25 | 40 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 3.5 | ns | |||
tPHZ, tPLZ | Disable time | 14 | 28 | ns | ||
tPZH(1), tPZL(1), tPZH(2), tPZL(2), | Enable time | DE = VCC, See Figure 26 | 50 | 110 | ns | |
DE = 0V, See Figure 27 | 4 | 14 | µs |