JAJSKV9B December 2020 – October 2021 THVD1400 , THVD1420
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Driver differential output rise and fall times | See Figure 6-3 | 15 | 25 | ns | ||
tPHL, tPLH | Driver propagation delay | 20 | 38 | ns | |||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | 3.5 | ns | ||||
tPHZ, tPLZ | Driver disable time | See Figure 6-4 and Figure 6-5 | 15 | 38 | ns | ||
tPZH, tPZL | Driver enable time | Receiver enabled | 15 | 70 | ns | ||
Receiver disabled | 4 | 10 | µs | ||||
Receiver | |||||||
tr, tf | Receiver output rise and fall times | See Figure 6-6 | 10 | 16 | ns | ||
tPHL, tPLH | Receiver propagation delay time | 40 | 75 | ns | |||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| | 5 | ns | ||||
tPHZ, tPLZ | Receiver disable time | See Figure 6-7 | 15 | 25 | ns | ||
tPZL(1), tPZH(1) tPZL(2), tPZH(2) |
Receiver enable time | Driver enabled | 25 | 170 | ns | ||
Driver disabled | See Figure 6-8 | 4 | 10 | µs |