JAJSM25A May 2021 – November 2021 THVD1406 , THVD1426
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5 | 5.5 | V | |
VID | Differential input voltage | –12 | 12 | V | ||
VI | Input voltage at any bus terminal(1) | –7 | 12 | V | ||
VIH | High-level input voltage (D, SHDN, and RE inputs) | 2 | 5.5 | V | ||
VIL | Low-level input voltage (D, SHDN, and RE inputs) | 0 | 0.8 | V | ||
IO | Output current | Driver | –60 | 60 | mA | |
Receiver | –8 | 8 | ||||
RL | Differential load resistance | 54 | 60 | Ω | ||
1/tUI | Signaling rate: THVD1406 | 500 | kbps | |||
1/tUI | Signaling rate: THVD1426 | 12 | Mbps | |||
TJ | Junction temperature | –40 | 150 | °C | ||
TA(2) | Operating ambient temperature | –40 | 125 | °C | ||
TSHDN | Thermal shutdown threshold (temperature rising) | Thermal shutdown threshold (temperature rising) | 150 | 170 | °C | |
THYS | Thermal shutdown hysteresis | Thermal shutdown hysteresis | 15 | °C |