JAJSGH1C November 2018 – March 2019 THVD1419 , THVD1429
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | |
VI | Input voltage at any bus terminal (separately or common mode) (1) | -12 | 12 | V | |
VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | VCC | V | |
VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | |
VID | Differential input voltage | -12 | 12 | V | |
IO | Output current, driver | -60 | 60 | mA | |
IOR | Output current, receiver | -8 | 8 | mA | |
RL | Differential load resistance | 54 | Ω | ||
1/tUI | Signaling rate: THVD1419 | 250 | kbps | ||
1/tUI | Signaling rate: THVD1429 | 20 | Mbps | ||
TA | Operating ambient temperature | -40 | 125 | ℃ | |
TJ | Junction temperature | -40 | 150 | ℃ |