JAJSGH1C November 2018 – March 2019 THVD1419 , THVD1429
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC | -0.5 | 7 | V |
Bus voltage | Range at any bus pin (A or B) as differential or common-mode with respect to GND | -15 | 15 | V |
Input voltage | Range at any logic pin (D, DE, or /RE) | -0.3 | 5.7 | V |
Receiver output current | IO | -24 | 24 | mA |
Storage temperature range | -65 | 150 | ℃ |