JAJSLR8B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Inductive loads such as relays, switch contactors, or heavy-duty motors can create high-frequency bursts during transition. The IEC 61000-4-4 test is intended to simulate the transients created by such switching of inductive loads on AC power lines. Figure 8-4 shows the voltage waveforms in to 50-Ω termination as defined by the IEC standard.
Internal ESD protection circuits of the THVD14x9(V) protect the transceivers against ±4-kV EFT. With careful system design, one could achieve EFT Criterion A (no data loss when transient noise is present).