JAJSLR8B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The RS-485 standard specifies that a compliant driver must be able to driver 32 unit loads (UL), where 1 unit load represents a load impedance of approximately 12 kΩ. Because the THVD14x9(V) devices consist of 1/8 UL transceivers, connecting up to 256 receivers to the bus is possible.