JAJSLR8B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF | See Figure 7-3 | 300 | 570 | 1200 | ns |
tPHL, tPLH | Propagation delay | 450 | 650 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 50 | ns | ||||
tPHZ, tPLZ | Disable time | See Figure 7-4 and Figure 7-5 | 25 | 125 | ns | ||
tPZH, tPZL | Enable time | RE = 0 V | 240 | 600 | ns | ||
RE = VCC | 2 | 4 | µs | ||||
tSHDN | Pulse width (logic low) on DE pin to initiate device shutdown | RE = VCC | 300 | ns | |||
Receiver | |||||||
tr, tf | Differential output rise/fall time | CL = 15 pF | See Figure 7-6 | 9 | 25 | ns | |
tPHL, tPLH | Propagation delay | 70 | 110 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 7 | ns | ||||
tPHZ, tPLZ | Disable time | 22 | 60 | ns | |||
tPZH(1), tPZL(1), tPZH(2), tPZL(2) |
Enable time | DE = VCC | See Figure 7-7 | 120 | 185 | ns | |
DE = 0 V | See Figure 7-8 | 4 | 10 | μs | |||
tD(OFS) | Delay to enter fail-safe operation | CL = 15 pF | See Figure 7-9 | 14 | 20 | 36 | μs |
tD(FSO) | Delay to exit fail-safe operation | 25 | 40 | 66 | ns | ||
tSHDN | RE pulse width to initiate device shutdown | DE = 0 V | 300 | ns |