JAJSLR8B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF | See Figure 7-3 | 2 | 12 | 25 | ns |
tPHL, tPLH | Propagation delay | 7 | 10 | 25 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 3.5 | ns | ||||
tPHZ, tPLZ | Disable time | See Figure 7-4 and Figure 7-5 | 25 | 75 | ns | ||
tPZH, tPZL | Enable time | RE = 0 V | 18 | 65 | ns | ||
RE = VCC | 2 | 4 | μs | ||||
tSHDN | Pulse width (logic low) on DE pin to initiate device shutdown | RE = VCC | 300 | ns | |||
Receiver | |||||||
tr, tf | Differential output rise/fall time | CL = 15 pF | See Figure 7-6 | 3 | 10 | ns | |
tPHL, tPLH | Propagation delay | 30 | 60 | 110 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 4 | ns | ||||
tPHZ, tPLZ | Disable time | 10 | 30 | ns | |||
tPZH(1), tPZL(1), tPZH(2), tPZL(2) |
Enable time | DE = VCC | See Figure 7-7 | 90 | 130 | ns | |
DE = 0 V | See Figure 7-8 | 4 | 10 | μs | |||
tD(OFS) | Delay to enter fail-safe operation | CL = 15 pF | See Figure 7-9 | 14 | 20 | 36 | μs |
tD(FSO) | Delay to exit fail-safe operation | 25 | 35 | 55 | ns | ||
tSHDN | Pulse width (logic high) on RE pin to initiate device shutdown | DE = 0 V | 300 | ns |