JAJSLR8B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
THVD14x9(V) devices are surge-protected, half duplex RS-485 transceivers available in two speed grades suitable for data transmission up to 250 kbps and 12 Mbps respectively. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package.
THVD1439 and THVD1449 devices have active-high driver enables and active-low receiver enables. A standby current of less than 1.5 µA (VCC = 3.6 V) can be achieved by disabling both driver and receiver. THVD1439V and THVD1449V have a single enable/disable pin that either enables the driver or the receiver at a time.