JAJSI45 October 2019 THVD1520
PRODUCTION DATA.
Internal ESD protection circuits protect the transceiver against Electrostatic Discharges (ESD) according to IEC 61000-4-2 of up to ±8 kV (contact discharge), ±8 kV (air gap discharge) and against electrical fast transients (EFT) according to IEC 61000-4-4 of up to ±4 kV.