JAJSHN2B July 2019 – October 2021 THVD2410 , THVD2450
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | D | DGK | DRB | ||
A | 6 | 6 | 6 | Bus input/output | Bus I/O port, A (complementary to B) |
B | 7 | 7 | 7 | Bus input/output | Bus I/O port, B (complementary to A) |
D | 4 | 4 | 4 | Digital input | Driver data input |
DE | 3 | 3 | 3 | Digital input | Driver enable, active high (2-MΩ internal pull-down) |
GND | 5 | 5 | 5 | Ground | Device ground |
R | 1 | 1 | 1 | Digital output | Receive data output |
VCC | 8 | 8 | 8 | Power | 3.3-V to 5-V supply |
RE | 2 | 2 | 2 | Digital input | Receiver enable, active low (2-MΩ internal pull-up) |
Thermal Pad | — | — | — | — | No electrical connection. Should be connected to GND plane for optimal thermal performance |