JAJSHN2B July 2019 – October 2021 THVD2410 , THVD2450
PRODUCTION DATA
Figure 9-6 suggests a protection circuit against 1 kV surge (IEC 61000-4-5) transients. Table 9-1 shows the associated bill of materials. SMAJ30CA TVS diodes are rated to operate up to 30 V. This ensures the protection diodes do not conduct if a direct RS-485 bus shorts to 24-V DC industrial power rail.
DEVICE | FUNCTION | ORDER NUMBER | MANUFACTURER |
---|---|---|---|
XCVR | RS-485 transceiver | THVD24x0 | TI |
TVS | Bidirectional 400-W transient suppressor | SMAJ30CA | Littelfuse |