JAJSHN2B July 2019 – October 2021 THVD2410 , THVD2450
PRODUCTION DATA
Internal ESD protection circuits protect the transceivers against electrostatic discharges (ESD) according to IEC 61000-4-2 of up to ±12 kV and against electrical fast transients (EFT) according to IEC 61000-4-4 of up to ±4 kV. THVD24x0 ESD structures help to limit voltage excursions and recover from them quickly that they allow EFT Criterion A at the system level (no data loss when transient noise is present).