JAJSNN8 January 2024 THVD2419 , THVD2429
ADVANCE INFORMATION
THVD24x9 devices are surge-protected, half duplex RS-485 transceivers available in two speed grades suitable for data transmission up to 250kbps and 12Mbps respectively. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package and a small 10-pin leadless package.
THVD2419 and THVD2429 devices have active-high driver enables and active-low receiver enables. A low standby current can be achieved by disabling both driver and receiver. THVD2419V and THVD2429V devices in the SOIC package have a single enable/disable pin (DE/RE) that either enables the driver or the receiver at a time.