JAJSOB4A November 2023 – March 2024 THVD2412 , THVD2442
PRODUCTION DATA
THVD2412 and THVD2442 are fault-protected, full-duplex RS-485/RS-422 transceivers available in 10-VSON package. THVD2412 allows for data transmission up to 250kbps, while THVD2442 is suitable for data transmission up to 20Mbps. The devices have active-high driver enable and active-low receiver enable. A shutdown current of less than 10µA can be achieved by disabling both driver and receiver.