JAJSOB4A November 2023 – March 2024 THVD2412 , THVD2442
PRODUCTION DATA
The differential receivers of THVD24x2 feature fully symmetric thresholds to maintain duty cycle of the signal even with small input amplitudes. In addition, 250 mV (typical) receiver hysteresis provides enhanced noise immunity. For THVD2412, typical 700 ns of glitch filter in receiver signal chain prevents high frequency noise pulses from the bus to appear on R pin.