JAJSOB4A November 2023 – March 2024 THVD2412 , THVD2442
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Driver and receiver enabled, loopback (connect A to Y, B to Z) VCC = 5.5 V, TA = 125 °C, random data (PRBS7) at signaling rate |
Unterminated RL = 300 Ω, CL = 50 pF (driver) |
THVD2412 | 250 kbps | 258 | mW |
THVD2442 | 20 Mbps | 335 | ||||
RS-422 load RL = 100 Ω, CL = 50 pF (driver) |
THVD2412 | 250 kbps | 273 | mW | ||
THVD2442 | 20 Mbps | 325 | ||||
RS-485 load RL = 54 Ω, CL = 50 pF (driver) |
THVD2412 | 250 kbps | 315 | mW | ||
THVD2442 | 20 Mbps | 355 |