JAJSHN2B July 2019 – October 2021 THVD2410 , THVD2450
PRODUCTION DATA
Driving DE low and RE high for longer than 500 ns puts the devices into the shutdown mode. If either DE goes high or RE goes low, the counters reset. The devices does not enter the shutdown mode if the enable pins are in disable state for less than 50 ns. This feature prevents the devices from accidentally going into shutdown mode due to skew between DE and RE.