JAJSHN2B July 2019 – October 2021 THVD2410 , THVD2450
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF | See Figure 7-3 | 240 | 280 | 600 | ns |
tPHL, tPLH | Propagation delay | 275 | 350 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 10 | ns | ||||
tPHZ, tPLZ | Disable time | See Figure 7-4 and Figure 7-5 | 45 | 95 | ns | ||
tPZH, tPZL | Enable time | RE = 0 V | 175 | 270 | ns | ||
RE = VCC | 1.5 | 4 | µs | ||||
tSHDN | Time to shutdown | RE = VCC | 50 | 500 | ns | ||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15 pF | See Figure 7-6 | 13 | 20 | ns | |
tPHL, tPLH | Propagation delay | 50 | 80 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 7 | ns | ||||
tPHZ, tPLZ | Disable time | 30 | 40 | ns | |||
tPZH(1), tPZL(1), tPZH(2), tPZL(2) | Enable time | DE = VCC | See Figure 7-7 | 90 | 120 | ns | |
DE = 0 V | See Figure 7-8 | 2 | 4 | μs | |||
tD(OFS) | Delay to enter fail-safe operation | CL = 15 pF | See Figure 7-9 | 7 | 10 | 18 | μs |
tD(FSO) | Delay to exit fail-safe operation | 35 | 45 | 60 | ns | ||
tSHDN | Time to shutdown | DE = 0 V | See Figure 7-8 | 50 | 500 | ns |